??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1401079 - VS-M12MSD-IP20-93B-X/20,0 IFM
Bill of material
PHOENIX CONTACT 1401079
Product number of the Manufacturer
1401079
Short Description
Connector component
Long Description
Connector component, PROFINET CAT5, 4-position, shielded (Advanced Shielding Technology), Plug straight M12 / IP65, coding: D, on Plug straight RJ45, cable length: 20 m, Customer version
Manufacturer Type Description
VS-M12MSD-IP20-93B-X/20,0 IFM
Preview
International product number
4046356522175
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
diameter
6.500 mm
Application standards
not available
certificate/approval
not available
Pole number
4
Degree of protection (IP), mounted
IP67
Without halogens
No
Coding (head 1)
D-coded
screened
Yes
Material of the cable mantle
PVC
Cable length can be configured
No
Design of the electrical connection (head 1)
M12
nominal voltage
48 V
Color of coat
green RAL 6018
min. permissible cable outside temperature, when moving
-40 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
70 °C
max. permissible cable outside temperature, when moving
70 °C
Number of wires
4
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
RJ45
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
20 m
Category (capacity)
PROFINET
Thickness of insulation
0.900 mm
GTIN
4046356522175
Manufacturer product designation
Connector component
Manufacturer product description
Connector component, PROFINET CAT5, 4-position, shielded (Advanced Shielding Technology), Plug straight M12 / IP65, coding: D, on Plug straight RJ45, cable length: 20 m, Customer version
Product type
VS-M12MSD-IP20-93B-X/20,0 IFM
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models