??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1400975 - SACB-8/16-C GG SCO
Bill of material
PHOENIX CONTACT 1400975
Product number of the Manufacturer
1400975
Short Description
Sensor/actuator box header
Long Description
Sensor/actuator box header, connection method: M12-SPEEDCON-socket Metal, number of slots: 8, number of positions: 5, coding: A - standard, slot assignment: Double, status display: No, Universal; master cable connection: Pluggable screw connection, shielding: no
Manufacturer Type Description
SACB-8/16-C GG SCO
Preview
International product number
4046356516068
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
23
degree of protection
IP65
Min. operating temperature
-30 °C
Max. operating temperature
80 °C
net weight
0.298 kg
Material of the contact coat
gold-plated
connection for NPN sensors present
Yes
Design of the outgoing circuits for sensor/actuator lines
M12
Max. operating voltage
120 V
max. current carrying capacity per I/O signal
10 A
max. summation current
10 A
Number of channels per slots
2
Number of sensor/actuator slots
8
LED display present
No
Potential separation present
No
number of poles sensor/actuator slots
5
Explosion protection categories for gases
not relevant
Explosion protected category for dusts
not relevant
min. operating voltage
120 V
Connection of the master cable
Pluggable screw connection
GTIN
4046356516068
Manufacturer product designation
Sensor/actuator box header
Manufacturer product description
Sensor/actuator box header, connection method: M12-SPEEDCON-socket Metal, number of slots: 8, number of positions: 5, coding: A - standard, slot assignment: Double, status display: No, Universal; master cable connection: Pluggable screw connection, shielding: no
Product type
SACB-8/16-C GG SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част