??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1400773 - SAC-3P-M12MS/0,6-PUR/BI-1L-Z
Bill of material
PHOENIX CONTACT 1400773
Product number of the Manufacturer
1400773
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on Valve connector BI (11 mm), with 1 LED, connected with Z diode, connected with Z diode, cable length: 0.6 m
Manufacturer Type Description
SAC-3P-M12MS/0,6-PUR/BI-1L-Z
Preview
International product number
4046356511506
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
24 V
rated current
4 A
Pole number
3
Degree of protection (IP), mounted
IP65
Without halogens
Yes
Material of the contact coat
Sn
Coding (head 1)
A-coded
screened
No
Status display present
Yes
Type of wiring
Z diode
Cable length
0.600 m
Cross section of conductor
0.500 mm^2
Material of the cable mantle
PUR
Cable length can be configured
No
Material of the contact basic body
CuSn
LED display present
Yes
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
BI valve
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the line
Multi-wire
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Female (socket)
Type of plug-in contact (head 2)
Male (plug)
Color of jacket
black-gray RAL 7021
Radial networked
No
Length of the preassembled line
0.600 m
Volume resistance
0.005 0173-1#05-AAA559#002
Energy-reducing
No
GTIN
4046356511506
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on Valve connector BI (11 mm), with 1 LED, connected with Z diode, connected with Z diode, cable length: 0.6 m
Product type
SAC-3P-M12MS/0,6-PUR/BI-1L-Z
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part