??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1400757 - SAC-4P-10,0-PVC/AD
Bill of material
PHOENIX CONTACT 1400757
Product number of the Manufacturer
1400757
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, free cable end, on Valve connector AD (pressure switch)
Manufacturer Type Description
SAC-4P-10,0-PVC/AD
International product number
4046356510851
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
230 V
rated current
6 A
Degree of protection (IP), mounted
IP65
Without halogens
No
screened
No
Status display present
No
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
Valve A
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Design of the line
Multi-wire
Knurl material
Not relevant
Design of the electrical connection (head 2)
Open cable end
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Female (socket)
Type of plug-in contact (head 2)
Not relevant
Radial networked
No
Energy-reducing
No
GTIN
4046356510851
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, free cable end, on Valve connector AD (pressure switch)
Product type
SAC-4P-10,0-PVC/AD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
100
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
ダウンロード(CADデータ)
生成アクションは、このパーツに関連付いていません。