??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1400707 - SAC-3P-MR/ 5,0-PUR/A-1L-Z SCO
Bill of material
PHOENIX CONTACT 1400707
Product number of the Manufacturer
1400707
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug angled M12 SPEEDCON, on Valve connector A, with 1 LED, cable length: 5 m
Manufacturer Type Description
SAC-3P-MR/ 5,0-PUR/A-1L-Z SCO
International product number
4046356509374
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
37
rated voltage
24 V
Pole number
3
Without halogens
No
screened
No
Status display present
No
Cable length
5 m
Cross section of conductor
0.500 mm^2
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
Valve A
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
angled
Design of the line
Multi-wire
Knurl material
Not relevant
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Female (socket)
Type of plug-in contact (head 2)
Male (plug)
Color of jacket
black-gray RAL 7021
Radial networked
No
Length of the preassembled line
5 m
Energy-reducing
No
GTIN
4046356509374
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug angled M12 SPEEDCON, on Valve connector A, with 1 LED, cable length: 5 m
Product type
SAC-3P-MR/ 5,0-PUR/A-1L-Z SCO
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part