??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1400592 - SAC-3P-M12MS/5,0-PUR/CI-1L-Z
Bill of material
PHOENIX CONTACT 1400592
Product number of the Manufacturer
1400592
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on Valve connector CI (9.4 mm), with 1 LED, connected with Z diode, connected with Z diode, cable length: 5 m
Manufacturer Type Description
SAC-3P-M12MS/5,0-PUR/CI-1L-Z
Preview
International product number
4046356513241
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
29
rated voltage
24 V
Pole number
3
Without halogens
No
screened
No
Status display present
Yes
Type of wiring
Z diode
Cable length
5 m
Cross section of conductor
0.500 mm^2
Material of the cable mantle
PUR
Cable length can be configured
No
LED display present
Yes
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
CI valve
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the line
Multi-wire
Knurl material
Not relevant
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Female (socket)
Type of plug-in contact (head 2)
Male (plug)
Color of jacket
black-gray RAL 7021
Radial networked
No
Length of the preassembled line
5 m
Energy-reducing
No
GTIN
4046356513241
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, Plug straight M12, coding: A, on Valve connector CI (9.4 mm), with 1 LED, connected with Z diode, connected with Z diode, cable length: 5 m
Product type
SAC-3P-M12MS/5,0-PUR/CI-1L-Z
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part