??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1400588 - SAC-3P-3,0-PUR/A-1L-R
Bill of material
PHOENIX CONTACT 1400588
Product number of the Manufacturer
1400588
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector A, with 1 LED, connected with Freewheeling diode, cable length: 3 m
Manufacturer Type Description
SAC-3P-3,0-PUR/A-1L-R
Preview
International product number
4046356510318
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
24 V
rated current
2 A
Pole number
3
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Sn
screened
No
Status display present
Yes
Type of wiring
Freewheeling diode
Cable length
3 m
Cross section of conductor
0.500 mm^2
Cable length can be configured
No
Material of the contact basic body
CuSn
LED display present
Yes
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
Valve A
min. permissible cable outside temperature, when moving
-20 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
not relevant
Design of the line
Multi-wire
Knurl material
Not relevant
Design of the electrical connection (head 2)
Open cable end
Arrangement of the cable lead-in, head 1
angled
Type of plug-in contact, head 1
Female (socket)
Type of plug-in contact (head 2)
Not relevant
Radial networked
No
Length of the preassembled line
3 m
Volume resistance
0.005 0173-1#05-AAA559#002
Number of valves that can be connected
1
Energy-reducing
No
GTIN
4046356510318
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 3-position, PUR halogen-free, black-gray RAL 7021, free cable end, on Valve connector A, with 1 LED, connected with Freewheeling diode, cable length: 3 m
Product type
SAC-3P-3,0-PUR/A-1L-R
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models