??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1400260 - SEALING PLUG 12X22 RD
Bill of material
PHOENIX CONTACT 1400260
Product number of the Manufacturer
1400260
Short Description
Closing cap
Long Description
Closing cap, color: red
Manufacturer Type Description
SEALING PLUG 12X22 RD
Preview
International product number
4046356478731
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
red
material
PA
Use for product
Connection type
not relevant
Clothing size
11.5 mm
GTIN
4046356478731
Manufacturer product designation
Closing cap
Manufacturer product description
Closing cap, color: red
Product type
SEALING PLUG 12X22 RD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39235090
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models