??
Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1400238 - SEALING PLUG 3X12 RD
Bill of material
PHOENIX CONTACT 1400238
Product number of the Manufacturer
1400238
Short Description
Closing cap
Long Description
Closing cap, material: PA, color: red
Manufacturer Type Description
SEALING PLUG 3X12 RD
Preview
International product number
4046356478670
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
red
material
PA
Connection type
not relevant
GTIN
4046356478670
Manufacturer product designation
Closing cap
Manufacturer product description
Closing cap, material: PA, color: red
Product type
SEALING PLUG 3X12 RD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
39235090
Country of origin
DE
Deeplink
Deeplink
Загрузка CAD-моделей
С этим продуктом не связаны никакие операции