??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Access Casters
Description
14 - Gate Casters (to 210 lb/ea)
Bill of material
8AGATE
Part No.
8AGATE
Series
14 Gate Casters
Wheel Diameter
8.6 Inch
Tread Width
2 1/2 Inch
Capacity
210 Pounds
Load Height
18 1/2 Inch
Swivel Lead
1.75 Inch
Previews
3D
Dimension
2D
Download CAD models