??
Catalog navigation
Селекция на CAD модел
Налични продукти: 11
HELP_VARIABLE
Company
agru
Description
14.045 - Blind Flange DIN
Bill of material
AGRU_14045014011_Blind Flange DIN_steel insert_PP-FRP black_140 - MOP 16 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
14.045
Weight
kg
Dimension long
Dimension short
Description 1
Blind Flange DIN
Description 2
steel insert
Material
PP-FRP black
Manufacturing process
Connection methode
Flange connection
Outside diameter (DAOD)
mm
IDA
inch
DN
D
mm
D2
mm
B
mm
K
mm
NM
P
bar
NUMB
KGEW
0.000 mm
X1
14111
Previews
3D
Размер
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Сваляне на CAD модели