??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 7
HELP_VARIABLE
Company
agru
Description
14.014.1 - Backing Ring DIN
Bill of material
AGRU_14014125011_Backing Ring DIN_steel insert/for stub flange_PP-FRP black_250 - MOP 16 bar
LOD Destination
LOD Level
Article number
Article number
Image Code
14.014.1
Weight
kg
Dimension long
Dimension short
Description 1
Backing Ring DIN
Description 2
steel insert/for stub flange
Material
PP-FRP black
Manufacturing process
injection moulded+drilled PN16
Connection methode
Flange connection
Outside diameter (DAOD)
mm
DN
D
mm
D2
mm
D3
mm
B
mm
K
mm
NM
P
16.000 bar
NUMB
KGEW
0.000 mm
X1
14110
미리보기
3D
치수도
2D
CAD모델 다운로드