??
Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
NIDEC COMPONENTS
Description
13AL
Bill of material
13AL-090-0020-X
Order Number
Number of pole
1
Switching Function
OFF-(ON)
Rated voltage
DC5V 5mA/DC20V 1mA
Key top style
Clip
None
Key top / LED color
Contact spec for SW terminal
Gold plated
Contact spec for LED terminal
Silver plated
Previews
3D
Dimension
2D
Download CAD models