??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1397411 - EV-CC-AC1-M3-CBC-SER-HS-XC
Bill of material
PHOENIX CONTACT 1397411
Product number of the Manufacturer
1397411
Short Description
AC charging controller
Long Description
The EV-CC-AC1-M3-CBC-SER-HS-XC charging controller with housing and coated PCB for DIN rail mounting and plug-in connection technology is used to charge electric vehicles on the 3-phase AC power grid in accordance with IEC 61851-1, mode 3. All charging functions, comprehensive configuration settings, and a locking control are already integrated.
Manufacturer Type Description
EV-CC-AC1-M3-CBC-SER-HS-XC
Preview
International product number
4063151782016
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
252
width
124 mm
height
128 mm
Application standards
IEC 61851-1
depth
64 mm
Energy consumption
1 W
Loading current
63 A
Emergency release at power failure
Yes
Max. number of addressable charging points
1
communication interface present
No
GTIN
4063151782016
Manufacturer product designation
AC charging controller
Manufacturer product description
The EV-CC-AC1-M3-CBC-SER-HS-XC charging controller with housing and coated PCB for DIN rail mounting and plug-in connection technology is used to charge electric vehicles on the 3-phase AC power grid in accordance with IEC 61851-1, mode 3. All charging functions, comprehensive configuration settings, and a locking control are already integrated.
Product type
EV-CC-AC1-M3-CBC-SER-HS-XC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
下載CAD模型
沒有和該零件有關的生成操作