??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1396415 - UPS-BAT/LI/24DC/128WH
Bill of material
PHOENIX CONTACT 1396415
Product number of the Manufacturer
1396415
Short Description
Energy storage
Long Description
Energy storage, Lithium-Ion (LiFePO4), 24 V DC, 128 Wh. For use with a QUINT UPS for ambient temperatures (charging) of 0°C ... 60°C and a maximum charging current of 5 A. For charging below 0°C, please note the permissible UPS V/C level.
Manufacturer Type Description
UPS-BAT/LI/24DC/128WH
Preview
International product number
4063151780043
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
length
110 mm
width
135.1 mm
net weight
2.820 kg
plastic housing present
No
traction battery present
No
height including the poles
202 mm
GTIN
4063151780043
Manufacturer product designation
Energy storage
Manufacturer product description
Energy storage, Lithium-Ion (LiFePO4), 24 V DC, 128 Wh. For use with a QUINT UPS for ambient temperatures (charging) of 0°C ... 60°C and a maximum charging current of 5 A. For charging below 0°C, please note the permissible UPS V/C level.
Manufacturer product family
Energy storage
Product type
UPS-BAT/LI/24DC/128WH
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85076000
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Download CAD models