??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1393615 - SAC-4P-P12MS/ 0,3-PUR/M12FS
Bill of material
PHOENIX CONTACT 1393615
Product number of the Manufacturer
1393615
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 4-position, Plug straight M12 Push-Pull, on Socket straight M12, cable length: 0.3 m
Manufacturer Type Description
SAC-4P-P12MS/ 0,3-PUR/M12FS
International product number
4063151818869
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
Application standards
not available
certificate/approval
not available
Pole number
4
Degree of protection (IP), mounted
IP65
Without halogens
No
screened
No
Status display present
No
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
M12
Use for product
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Female (socket)
Radial networked
No
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
0.300 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151818869
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 4-position, Plug straight M12 Push-Pull, on Socket straight M12, cable length: 0.3 m
Product type
SAC-4P-P12MS/ 0,3-PUR/M12FS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част