??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1390400000 - CC-M 18/52 2X3 AL
Bill of material
Weidmueller 1390400000
Preview
Product number of the Manufacturer
1390400000
Manufacturer Type Description
CC-M 18/52 2X3 AL
Short Description
Device marking, 52 mm, Anodized aluminium, silver
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118190878
Manufacturer Name
Weidmueller Group
Mass
0.001 kg
depth
0.5 mm
height
18 mm
width
52 mm
customs tariff number (TARIC)
76169990
URL
URL
Previews
3D
2D
Download CAD models