??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1389230000 - TW PRV8 SDR
Bill of material
Weidmueller 1389230000
Preview
Product number of the Manufacturer
1389230000
Manufacturer Type Description
TW PRV8 SDR
Short Description
Partition plate (terminal) Customer-specific printing, 120 mm x 59.7 mm, grey
Long Description
Partition wall for the electrical separation of terminal blocks in adjacent cross-connections. The separation plate is also used for the optically recognisable separation of electric circuits in order to avoid wiring errors.
GTIN
4050118189551
Manufacturer Name
Weidmueller Group
Type of accessory
Partition plate (terminal)
Mass
0.009 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models