??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1380047-1
Bill of material
1380047-1
Part Number
1380047-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1380047-1
TE Internal Description
SOCKET FOR IGNITION PIN
Power Contact Type
Contact
Connector System
Wire-to-Wire
Connector & Contact Terminates To
Wire & Cable
Contact Shape & Form
Round
Contact Type
Socket
Contact Retention Within Housing
With
Mating Pin Diameter
2.3 mm [ .091 in ]
Contact Base Material
Brass
Contact Orientation
Straight
Barrel Type
Open Barrel
Termination Type
Crimp
Connector Mounting Type
Cable Mount (Free-Hanging)
Wire Insulation Support
Without
Contact Retention Type Within Housing
Locking Lance
Wire Size
30 - 24 AWG
Wire Size
.05 - .2 mm2
Accepts Wire Insulation Diameter Range
3.5 mm [ .138 in ]
Overall Length
.76 in
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Reel
Packaging Quantity
2500
For Use With
Plug Housing
Wire Type
Stranded
WireCable Type
Discrete Wire
Previews
3D
2D
Download CAD models