??
Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1379294 - CHARX T1HCI12-1AC80-5,0M1
Bill of material
PHOENIX CONTACT 1379294
Product number of the Manufacturer
1379294
Short Description
Vehicle charging inlet
Long Description
CHARX connect, Vehicle charging inlet, for charging electric vehicles with alternating current (AC), AC type 1, IEC 62196-2, SAE J1772, 80 A / 250 V (AC), Single wires, length: 5 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, X-Line, housing: black, A protective cap is supplied as standard for the AC contacts.
Manufacturer Type Description
CHARX T1HCI12-1AC80-5,0M1
Preview
International product number
4063151747770
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
102
degree of protection
IP55
width
90 mm
height
90 mm
Application standards
IEC 62196-2, SAE J1772
certificate/approval
EAC
depth
112.200 mm
LED display present
No
nominal voltage
250 V
type of connection system
Crimp connection, cannot be disconnected
Current type
AC single phase
Connection technology
Crimp connection, cannot be disconnected
Standard
type 1
With interlocking actuator
Yes
With access interlocking
Yes
Number of communication contacts
2
max. nominal current
80 A
Length of the fixed connection cable
5 m
GTIN
4063151747770
Manufacturer product designation
Vehicle charging inlet
Manufacturer product description
CHARX connect, Vehicle charging inlet, for charging electric vehicles with alternating current (AC), AC type 1, IEC 62196-2, SAE J1772, 80 A / 250 V (AC), Single wires, length: 5 m, locking actuator: 12 V, 4-pos., Front and rear mounting, M6, X-Line, housing: black, A protective cap is supplied as standard for the AC contacts.
Product type
CHARX T1HCI12-1AC80-5,0M1
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Baixar modelos em CAD
Não existe ação para gerar arquivo associada a esta peça