??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1376386-2
Bill of material
1376386-2
Part Number
1376386-2
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1376386-2
TE Internal Description
5mm B-T-W Conn. 4P(2row) HDR A
Product Type
Header
Housing Type
Plug
Connector System
Wire-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
4
Number of Power Positions
4
Number of Signal Positions
0
Number of Rows
2
Operating Voltage
300 VAC
Contact Current Rating Max
9 A
Contact Retention Within Housing
Without
Contact Type
Tab
Contact Termination Area Plating Material
Tin
Contact Mating Area Plating Material
Tin
Contact Mating Area Plating Material Thickness
1 um [ 39.37 uin ]
Termination Method to Printed Circuit Board
Through Hole - Solder
Connector Mounting Type
Board Mount
Centerline
5 mm [ .197 in ] Pitch
UL Flammability Rating
UL 94V-0
Housing Color
Natural
Housing Material
Nylon 66
Row-to-Row Spacing
6.2 mm [ .244 in ]
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
Circuit Application
Power
Glow Wire Rating
Standard Part - Not Glow Wire
Packaging Method
Bag
Packaging Quantity
100
Previews
3D
2D
Download CAD models