??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1375754 - PTV 6-SG WH
Bill of material
PHOENIX CONTACT 1375754
Product number of the Manufacturer
1375754
Short Description
Shield connection clamp
Long Description
Shield connection clamp, nom. voltage: 48 V, connection method: Push-in connection, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/15, color: white
Manufacturer Type Description
PTV 6-SG WH
Preview
rated voltage
48 V
Min. line cross section, rigid
0.500 mm^2
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
Levels internally bridged
Yes
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Push-in connection
Connection type 2
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
0 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
8.200 mm
height at lowest possible mounting
42.200 mm
color
White
length
61 mm
Assembly type
Top-hat rail TH35
net weight
0.022 kg
Max. line cross section, flexible
10 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
Max. line cross section, rigid
10 mm^2
Min. line cross section, flexible
0.500 mm^2
GTIN
4063151740719
Manufacturer product designation
Shield connection clamp
Manufacturer product description
Shield connection clamp, nom. voltage: 48 V, connection method: Push-in connection, Rated cross section: 6 mm², cross section: 0.5 mm² - 10 mm², mounting type: NS 35/7,5, NS 35/15, color: white
Product type
PTV 6-SG WH
GLN of manufacturer
4063151
International product number
4063151740719
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
25
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
250
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
미리보기
3D
2D
CAD모델 다운로드