??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1375520000 - ACT20M-RTI-AO-E-S
Bill of material
Weidmueller 1375520000
Preview
Product number of the Manufacturer
1375520000
Manufacturer Type Description
ACT20M-RTI-AO-E-S
Short Description
Temperature transducer, Without galvanic isolation, Input: Temperature, PT100, Output: I / U
Long Description
Transmitter for converting the input signals of temperature sensors into standardized analogue measurement values.
GTIN
4050118259681
Manufacturer Name
Weidmueller Group
EMC design present
Yes
analogue output (0 V ... 2 V)
No
analogue output (0 V ... 5 V)
Yes
analogue output (2 V ... 10 V)
Yes
lower range-limit of temperature/RTD input
-200 °C
upper range-limit of temperature/RTD input
850 °C
Output signal can be configured
Yes
suitable for series installation
Yes
analog output
4 ... 20 mA
Mass
0.086 kg
depth
114.324 mm
height
112.523 mm
width
6.1 mm
customs tariff number (TARIC)
90328900
URL
URL
Previews
3D
2D
Download CAD models