??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1371830000 - SAKDU 35 YE
Bill of material
Weidmueller 1371830000
Preview
Product number of the Manufacturer
1371830000
Manufacturer Type Description
SAKDU 35 YE
Short Description
Feed-through terminal block, Screw connection, 35 mm², 800 V, 125 A, Number of connections: 2
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118173390
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
35 mm²
max. connectable conductor cross-section multiple wire
35 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
min. connectable conductor cross-section multiple wire
4 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
125 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
125 A
Power loss, static, current-independent [Pls]
4 W
color
yellow
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
35 mm²
Max. line cross section, rigid
16 mm²
Min. line cross section, flexible
4 mm²
Min. line cross section, rigid
4 mm²
Levels internally bridged
No
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
800 V
Mass
0.056 kg
depth
58.25 mm
height
52 mm
width
15.9 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models