??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1371770000 - SAKDU 10 YE
Bill of material
Weidmueller 1371770000
Preview
Product number of the Manufacturer
1371770000
Manufacturer Type Description
SAKDU 10 YE
Short Description
Feed-through terminal block, Screw connection, 10 mm², 800 V, 57 A, Number of connections: 2
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118173239
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
max. connectable conductor cross-section multiple wire
10 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
min. connectable conductor cross-section multiple wire
1.500 mm²
Min. operating temperature
-50 °C
Max. operating temperature
120 °C
rated current
57 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
57 A
Power loss, static, current-independent [Pls]
1.820 W
color
yellow
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
10 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
1.500 mm²
Min. line cross section, rigid
1.500 mm²
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
800 V
Mass
0.016 kg
depth
46.35 mm
height
45.099 mm
width
9.9 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models