??
카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1371734 - EV-T2M3SOW-1AC32A-0,38M-G1O1
Bill of material
PHOENIX CONTACT 1371734
Product number of the Manufacturer
1371734
Short Description
Cable set for infrastructure charging socket
Long Description
CHARX connect modular, Cable set for infrastructure charging socket, Accessories, with slip-on sleeve at one end, Only for connection to generation  2 infrastructure charging sockets from Phoenix Contact, Type 2, IEC 62196-2, 32 A / 250 V (AC), Single wires, length: 0.38 m, Plug-in mounting
Manufacturer Type Description
EV-T2M3SOW-1AC32A-0,38M-G1O1
Preview
International product number
4063151730314
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
32
GTIN
4063151730314
Manufacturer product designation
Cable set for infrastructure charging socket
Manufacturer product description
CHARX connect modular, Cable set for infrastructure charging socket, Accessories, with slip-on sleeve at one end, Only for connection to generation  2 infrastructure charging sockets from Phoenix Contact, Type 2, IEC 62196-2, 32 A / 250 V (AC), Single wires, length: 0.38 m, Plug-in mounting
Product type
EV-T2M3SOW-1AC32A-0,38M-G1O1
URI of the product
http://www.phoenixcontact.com/product/1371734
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
800
Quantity Scale
800
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
CAD모델 다운로드
이 파트와 연관된 생성 액션이 없습니다.