??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1371732 - CHARX BAG-WL
Bill of material
PHOENIX CONTACT 1371732
Product number of the Manufacturer
1371732
Short Description
Transport bag
Long Description
CHARX connect accessories, Transport bag, Accessories, for AC charging cable, with handle, Type 1, Type 2, GB/T, SAE J1772, IEC 62196-2, C-Line, housing: black, Without logo
Manufacturer Type Description
CHARX BAG-WL
International product number
4063151730604
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4063151730604
Manufacturer product designation
Transport bag
Manufacturer product description
CHARX connect accessories, Transport bag, Accessories, for AC charging cable, with handle, Type 1, Type 2, GB/T, SAE J1772, IEC 62196-2, C-Line, housing: black, Without logo
Product type
CHARX BAG-WL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39232100
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part