??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
137-0403-011
Bill of material
137-0403-011
Part Number
137-0403-011
Description
TNC Straight Crimp Plug, RG316, IP68
Termination Style
Cable
Termination Type
Solder
Cable Type
RG316
Body Style
Straight
Gender
Male
Body Material
Stainless Steel
Max Frequency
11 GHz
Impedance
50 Ohm
Body Plating
Passivated
Type
Clamp Plug
Previews
3D
2D
Download CAD models