??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1367610-1
Bill of material
1367610-1
Part Number
1367610-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1367610-1
TE Internal Description
RAIL ASSY, GUIDE X2, BEZEL MT
Pluggable IO Accessory Type
Rail
Product Type
Accessory
Form Factor
X2
Cage Type
Single
Connector & Contact Terminates To
Printed Circuit Board
System
X2
Number of Ports
1
Port Matrix Configuration
1 x 1
Data Rate Max
10 Gbs
Termination Method to Printed Circuit Board
Through Hole - Press-Fit
PCB Mounting Style
Double-Sided (Belly-to-Belly)
Tail Length
2.9 mm [ .1141 in ]
For Use With Pluggable IO Products
X2 SMT Connector
Packaging Method
Box & Tray, Box
Previews
3D
2D
Download CAD models