??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1367460000 - ASK 1/EN LD 1D230VAC GR
Bill of material
Weidmueller 1367460000
Preview
Product number of the Manufacturer
1367460000
Manufacturer Type Description
ASK 1/EN LD 1D230VAC GR
Short Description
Fuse terminal, Screw connection, Fuse cartridge, with LED, One end without connector, Screw connection, 4 mm², 230 V, 6.3 A, G-Si. 5 x 20, grey
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4050118168907
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm²
max. supply voltage for defect display
230 V
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. supply voltage for defect display
230 V
Min. operating temperature
-50 °C
Max. operating temperature
100 °C
rated current
6.300 A
Number of levels
1
Power loss, static, current-independent [Pls]
1.020 W
color
gray
Design of safety block
Miniature fuses 5x20 mm
Connection type
Screw connection
Voltage type for the defective display
AC
Combustibility class
V2
Design of display of defects
LED
material of insulation
PA
Max. line cross section, flexible
4 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Design
swiveling
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
230 V
Mass
0.014 kg
depth
42.55 mm
height
58.165 mm
width
8.2 mm
customs tariff number (TARIC)
85369095
URL
URL
Previews
3D
2D
Download CAD models