??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1367340 - NBC-R4OC/7,0-BC6A/R4OC-BL
Bill of material
PHOENIX CONTACT 1367340
Product number of the Manufacturer
1367340
Short Description
Patch cable
Long Description
Patch cable, degree of protection: IP20, cable length: 7 m, number of positions: 8, 10 Gbps, CAT6A, connection method: Pierce connection, connection cross section: AWG 26- 26, cable outlet: straight, Ethernet
Manufacturer Type Description
NBC-R4OC/7,0-BC6A/R4OC-BL
International product number
4063151720476
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
CN
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania