??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1365630000 - THM GEW 15/9 GE
Bill of material
Weidmueller 1365630000
Preview
Product number of the Manufacturer
1365630000
Manufacturer Type Description
THM GEW 15/9 GE
Short Description
Device marking, Self-adhesive, 15 mm, Cotton fabric, yellow
Long Description
Markers for identifying equipment. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118175271
Manufacturer Name
Weidmueller Group
material
cotton
Combustibility class
V0
Without halogens
Yes
Mass
0.540 kg
depth
0.15 mm
height
9 mm
width
15 mm
customs tariff number (TARIC)
39199080
URL
URL
Previews
3D
2D
Download CAD models