??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1364622 - SPE-T1-M12MS/ 2,0-99B/M12MS
Bill of material
PHOENIX CONTACT 1364622
Product number of the Manufacturer
1364622
Short Description
Network cable
Long Description
Network cable, Single Pair Ethernet CAT B (1 Gbps), 2-position halogen-free, shielded (Advanced Shielding Technology), Plug straight SPE / IP67, on Plug straight SPE / IP67, cable length: 2 m
Manufacturer Type Description
SPE-T1-M12MS/ 2,0-99B/M12MS
Preview
International product number
4063151710170
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
19
diameter
5.800 mm
Application standards
IEC 63171-5
certificate/approval
not available
Pole number
2
Degree of protection (IP), mounted
IP67
Without halogens
No
Coding (head 1)
not relevant
screened
Yes
Areas of application for signal and data transmission
Standard
Material of the cable mantle
PUR
Cable length can be configured
No
Design of the electrical connection (head 1)
SPE
nominal voltage
72 V
Color of coat
green
min. permissible cable outside temperature, when moving
-25 °C
min. permissible cable outside temperature, fixed laid
-40 °C
max. permissible cable outside temperature, fixed laid
80 °C
max. permissible cable outside temperature, when moving
80 °C
Number of wires
2
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Design of the electrical connection (head 2)
SPE
Arrangement of the cable lead-in, head 1
straight
Type of plug-in contact, head 1
Male (plug)
Type of plug-in contact (head 2)
Male (plug)
Conductor cross-section, max.
0.340 mm^2
Conductor cross section (AWG), max.
22
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
2 m
Category (capacity)
Single Pair Ethernet
Thickness of insulation
0.800 mm
GTIN
4063151710170
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Single Pair Ethernet CAT B (1 Gbps), 2-position halogen-free, shielded (Advanced Shielding Technology), Plug straight SPE / IP67, on Plug straight SPE / IP67, cable length: 2 m
Product type
SPE-T1-M12MS/ 2,0-99B/M12MS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models