??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1364020000 - DEK 5/6.5 PLUS MC NE GE
Bill of material
Weidmueller 1364020000
Preview
Product number of the Manufacturer
1364020000
Manufacturer Type Description
DEK 5/6.5 PLUS MC NE GE
Short Description
Terminal marking, Pitch in mm: 6.50, Printed characters: neutral, horizontal and vertical, yellow
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118166057
Manufacturer Name
Weidmueller Group
Grid dimensions
6.500 mm
color
yellow
Without halogens
Yes
Mass
0.000 kg
depth
2.373 mm
height
5.2 mm
width
6.400 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models