??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1363128-1
Bill of material
1363128-1
Part Number
1363128-1
Contact TE Product Support
CLICK HERE to Contact TE Product Support
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TE Internal #
1363128-1
TE Internal Description
9664 0000 09
Alias #
9664-0000-09
RF Interface
MCX
RF Connector Style
Jack
Connector System
Cable-to-Board
Sealable
No
Connector & Contact Terminates To
Printed Circuit Board
Number of Positions
1
PCB Mount Orientation
Right Angle
Number of Coaxial Contacts
1
Impedance
50, 75 Ohm
Body Material
Brass
Body Plating Material
Gold
Body Shape
Square
RF Connector Center Contact Plating Material
Gold
RF Connector Center Contact Material
Beryllium Copper
RF Connector Contact Configuration
Captivated Contacts
RF Connector Center Contact Plating Thickness
1397 uin
Termination Method to Printed Circuit Board
Through Hole - Solder
Termination Post & Tail Length
4 mm [ .157 in ]
PCB Mount Retention
Without
RF Connector Coupling Mechanism
Push-On
Connector Mounting Type
Panel
RF Contact Captivation Method
Mechanical
Detent
Without
RF Connector Mated Outer Diameter
4.826 mm [ .19 in ] Approximate
Height Above PC Board
5.99 mm [ .236 in ]
Operating Temperature Range
-65 - 165 C [ -85 - 329 F ]
Operating Frequency
6 GHz
Packaging Method
Package
Dielectric Material
TFE Fluorocarbon
Previews
3D
2D
Download CAD models