??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
agru
Description
136 - Dog Bone Type I-A
Bill of material
AGRU_80136169037_Dog Bone Type I-A_with connection to single-pipe_PP/PP_160/90 SDR33/17
LOD Destination
LOD Level
Article number
Article number
Image Code
136
Weight
kg
Dimension long
Dimension short
Description 1
Dog Bone Type I-A
Description 2
with connection to single-pipe
Material
PP/PP
Manufacturing process
machined
Connection methode
Simultaneous-welding
SDR1
33.000
SDR2
S1
mm
S2
mm
Dimension L
55.000 mm
D1
mm
D2
mm
T
15.000 mm
T1
15.000 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Download CAD models