??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1356790000 - ZP 4/1AN ZA BL
Bill of material
Weidmueller 1356790000
Preview
Product number of the Manufacturer
1356790000
Manufacturer Type Description
ZP 4/1AN ZA BL
Short Description
Plug (terminal) Tension-clamp connection, 4 mm², 800 V, 32 A, Number of poles: 1, blue
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118164862
Manufacturer Name
Weidmueller Group
Design
pluggable
Mass
0.007 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models