??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1356079 - SOL-SC-3ST-0-DC-3MPPT-1000EQ
Bill of material
PHOENIX CONTACT 1356079
Product number of the Manufacturer
1356079
Short Description
String combiner box (SCB)
Long Description
String combiner box (SCB)
Manufacturer Type Description
SOL-SC-3ST-0-DC-3MPPT-1000EQ
Preview
International product number
4063151684136
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
degree of protection
IP65
GTIN
4063151684136
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1000 V DC for connecting 3x 3 strings. Same number of input and output strings. With surge protection (type 1/2) and cable glands for the input and output side. Connection of the MPP trackers divided between 2 housings.
Product type
SOL-SC-3ST-0-DC-3MPPT-1000EQ
URI of the product
http://www.phoenixcontact.com/product/1356079
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
25
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part