??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1356077 - SOL-SC-3ST-0-DC-2MPPT-1000EQ
Bill of material
PHOENIX CONTACT 1356077
Product number of the Manufacturer
1356077
Short Description
String combiner box (SCB)
Long Description
String combiner box (SCB)
Manufacturer Type Description
SOL-SC-3ST-0-DC-2MPPT-1000EQ
Preview
International product number
4063151684129
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
72
degree of protection
IP65
width
361 mm
height
254 mm
depth
111 mm
GTIN
4063151684129
Manufacturer product designation
String combiner box (SCB)
Manufacturer product description
String combiner box for photovoltaic systems up to 1,000 V DC for connecting 2x 3 strings. With surge protection (type 1/2) and cable glands for the input and output side.
Product type
SOL-SC-3ST-0-DC-2MPPT-1000EQ
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
2
Quantity Scale
1
Customs tariff number
85371098
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part