??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1353634 - NBC-M12MSX/60,0-94F/R4AC
Bill of material
PHOENIX CONTACT 1353634
Product number of the Manufacturer
1353634
Short Description
Network cable
Long Description
Network cable, Ethernet CAT6A (10 Gbps), CC-Link IE CAT6A (10 Gbps), 8-position halogen-free, shielded (Advanced Shielding Technology), Plug straight M12 / IP67, coding: X, on Plug straight RJ45 / IP20, cable length: 60 m
Manufacturer Type Description
NBC-M12MSX/60,0-94F/R4AC
Preview
International product number
4063151676872
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
GTIN
4063151676872
Manufacturer product designation
Network cable
Manufacturer product description
Network cable, Ethernet CAT6A (10 Gbps), CC-Link IE CAT6A (10 Gbps), 8-position halogen-free, shielded (Advanced Shielding Technology), Plug straight M12 / IP67, coding: X, on Plug straight RJ45 / IP20, cable length: 60 m
Product type
NBC-M12MSX/60,0-94F/R4AC
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models