??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1351037 - EV-T2G3C-3AC32A-5,0M6,0-O1O1
Bill of material
PHOENIX CONTACT 1351037
Product number of the Manufacturer
1351037
Short Description
AC charging cable
Long Description
CHARX connect comfort, AC charging cable, with vehicle charging connector and open cable end, for charging electric vehicles (EV) with alternating current (AC) via type 2 vehicle charging inlets, with protective cap without logo, Type 2, IEC 62196-2, 32 A / 480 V (AC), housing: black, gray, ABL logo (black), cable: 5 m, black, straight
Manufacturer Type Description
EV-T2G3C-3AC32A-5,0M6,0-O1O1
International product number
4063151670832
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
27
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
960
Quantity Scale
60
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part