??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1350424 - PTVME 6/S-P BU
Bill of material
PHOENIX CONTACT 1350424
Product number of the Manufacturer
1350424
Short Description
Test disconnect terminal block
Long Description
Test disconnect terminal block, nom. voltage: 1000 V, nominal current: 30 A, connection method: Push-in connection, Rated cross section: 6 mm², cross section: 0.5 mm² - 6 mm² , color: blue
Manufacturer Type Description
PTVME 6/S-P BU
Preview
International product number
4063151669959
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
52
rated voltage
1000 V
Rated current [In] for the power loss specification
30 A
Min. line cross section, rigid
0.500 mm^2
rated current
30 A
Number of contact points per level
2
Number of levels
1
Combustibility class
V0
material of insulation
Polyamide
Connection type
Push-in connection
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm^2
Power loss per pole, current-dependent [PlIp]
1.310 W
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
8.200 mm
height at lowest possible mounting
54.500 mm
color
Blue
length
82 mm
Assembly type
Top-hat rail TH35
net weight
0.022 kg
Max. line cross section, flexible
6 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm^2
Max. line cross section, rigid
6 mm^2
Min. line cross section, flexible
0.500 mm^2
GTIN
4063151669959
Manufacturer product designation
Test disconnect terminal block
Manufacturer product description
Test disconnect terminal block, nom. voltage: 1000 V, nominal current: 30 A, connection method: Push-in connection, Rated cross section: 6 mm², cross section: 0.5 mm² - 6 mm² , color: blue
Product type
PTVME 6/S-P BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Previews
3D
2D
Сваляне на CAD модели