??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1350191 - SAC-4P- 5,0-18R/FS SCO RAIL 1BU
Bill of material
PHOENIX CONTACT 1350191
Product number of the Manufacturer
1350191
Short Description
Sensor/actuator cable
Long Description
Sensor/actuator cable, 4-position, shielded, free cable end, on Socket straight M12 SPEEDCON, coding: A, cable length: 5 m, For railway applications
Manufacturer Type Description
SAC-4P- 5,0-18R/FS SCO RAIL 1BU
Preview
International product number
4063151668846
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
11
rated voltage
48 V
rated current
4 A
Application standards
IEC 61076-2-101
certificate/approval
not available
Pole number
4
Degree of protection (IP), mounted
IP65
Without halogens
No
Material of the contact coat
Ni/Au
Coding (head 1)
A-coded
screened
Yes
Status display present
No
Areas of application for signal and data transmission
Railway applications
Material of the cable mantle
PE-X
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
Black
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Knurl material
zinc die-cast
Design of the electrical connection (head 2)
M12
Arrangement of the cable lead-in, head 1
not relevant
Radial networked
No
Coding
A - standard
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
5 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4063151668846
Manufacturer product designation
Sensor/actuator cable
Manufacturer product description
Sensor/actuator cable, 4-position, shielded, free cable end, on Socket straight M12 SPEEDCON, coding: A, cable length: 5 m, For railway applications
Product type
SAC-4P- 5,0-18R/FS SCO RAIL 1BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
50
Quantity Scale
1
Customs tariff number
85444290
Country of origin
PL
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part