??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
135_3701_211 - Cinch Connectivity Solutions
Bill of material
135-3701-211
Part Number
135-3701-211
Description
MMCX Jack, Straight PCB Mount
Termination Style
Printed Circuit Board
Termination Type
Solder
Gender
Jack
Max Frequency
6 GHz
Impedance
50 Ohm
Body Style
Straight
Previews
3D
2D
Download CAD models