??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
135_3403_101 - Cinch Connectivity Solutions
Bill of material
135-3403-101
Part Number
135-3403-101
Description
MMCX Plug, Right Angle Cabled, RG316
Termination Style
Cable
Termination Type
Full Crimp
Gender
Plug
Max Frequency
6 GHz
Impedance
50 Ohm
Body Style
Straight
Previews
3D
2D
Download CAD models