您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 1347426
PHOENIX CONTACT
Electric engineering, automation, process control engineering
Electrical installation, device
Charging components E-Mobility
Charging components E-Mobility (accessories)
Powered by
CAD模型選擇
{phoenix_contact/27/14/47/92/1347426.prj},{NB=1347426},{MANUID=1347426},{AAO663=4063151661199},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=39269097},{AAO676=1347426},{DESCSHORT=Protective cover},{DESCLONG=CHARX connect modular, Protective cover, circular, Accessories, Premium, with self-locking mechanism, with LED (common cathode connection), for attaching to infrastructure charging sockets, Type 2, IEC 62196-2, Front mounting, M5 thread, Embossed PHOENIX CONTACT logo},{MANUTYPEDESC=EV-T2SOCR-PC},{PREVIEW=../../../_pool_/f4/3f/156088_1000_int_04.png},{INTNO=4063151661199},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3},{AAB382=Protective cap},{AAW338=Protective cover}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1347426 - EV-T2SOCR-PC
Bill of material
PHOENIX CONTACT 1347426
Product number of the Manufacturer
1347426
Short Description
Protective cover
Long Description
CHARX connect modular, Protective cover, circular, Accessories, Premium, with self-locking mechanism, with LED (common cathode connection), for attaching to infrastructure charging sockets, Type 2, IEC 62196-2, Front mounting, M5 thread, Embossed PHOENIX CONTACT logo
Manufacturer Type Description
EV-T2SOCR-PC
Preview
International product number
4063151661199
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Type of accessory
Protective cap
GTIN
4063151661199
Manufacturer product designation
Protective cover
Manufacturer product description
CHARX connect modular, Protective cover, circular, Accessories, Premium, with self-locking mechanism, with LED (common cathode connection), for attaching to infrastructure charging sockets, Type 2, IEC 62196-2, Front mounting, M5 thread, Embossed PHOENIX CONTACT logo
Product type
EV-T2SOCR-PC
URI of the product
http://www.phoenixcontact.com/product/1347426
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
39269097
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型