??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1346838 - AGK PT 6X2,5/M6
Bill of material
PHOENIX CONTACT 1346838
Product number of the Manufacturer
1346838
Short Description
Abgriffklemme
Long Description
Pick-off terminal, nom. voltage: 1000 V, nominal current: 24 A, number of connections: 7, connection method: Push-in connection, Rated cross section: 2.5 mm², cross section: 0.34 mm² - 4 mm², Bolt connection, Line contact, mounting type: on base element, color: gray
Manufacturer Type Description
AGK PT 6X2,5/M6
International product number
4063151661915
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
35
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part