??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1346610000 - UR20-EBK-ACC
Bill of material
Weidmueller 1346610000
Preview
Product number of the Manufacturer
1346610000
Manufacturer Type Description
UR20-EBK-ACC
Short Description
End bracket, black
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4050118151596
Manufacturer Name
Weidmueller Group
color
black
Mass
0.052 kg
depth
75.172 mm
height
118.902 mm
width
19.403 mm
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Download CAD models