??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
1346140000 - WS 8/5 PLUS MC NE GE
Bill of material
Weidmueller 1346140000
Preview
Product number of the Manufacturer
1346140000
Manufacturer Type Description
WS 8/5 PLUS MC NE GE
Short Description
Terminal marking, Pitch in mm: 5.00, Printed characters: neutral, yellow
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118150971
Manufacturer Name
Weidmueller Group
Grid dimensions
5 mm
color
yellow
Without halogens
Yes
Mass
0.000 kg
depth
3.135 mm
height
7.8 mm
width
5.075 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models