??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Weidmüller
Description
1344770000 - IE-SW-VL08MT-6TX-2SC
Bill of material
Weidmueller 1344770000
Preview
Product number of the Manufacturer
1344770000
Manufacturer Type Description
IE-SW-VL08MT-6TX-2SC
Short Description
Network switch (managed) managed, Fast Ethernet, Number of ports: 6x RJ45, 2 * SC Multi-mode, -40 °C...75 °C, IP30
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4050118147001
Manufacturer Name
Weidmueller Group
Transmission rate
100 Mbps
Functional expansion possible
No
Assembly type
Top-hat rail TH35
degree of protection
IP30
Mass
0.890 kg
customs tariff number (TARIC)
85176200
URL
URL
プレビュー
3D
2D
ダウンロード(CADデータ)